(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
STC-150NBS-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,689.76 | 1 Piece(s) | 12 Day(s) or more | 10 | 190 | 140.01~220.00 | 160 | [Nylon] Nylon, White | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 35 | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | Available | S-2 |
Loading...
Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel | Load Category | Medium Load |
---|
Please check the type/dimensions/specifications of the part STC-150NBS-2 in the General-Purpose Caster, STC Series, With Swivel Stopper (S-1/S-2) series.
Part Number |
---|
STC-100TRS-2 |
STC-100VNS-2 |
STC-100VSS-2 |
STC-150NRBS-2 |
STC-50EMS-1 |
STC-50NMS-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Presence of Stopper | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,445.89 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | 80.01~140.00 | 100 | Elastomer | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | Available | - | S-2 | ||
₹ 1,721.29 | 1 Piece(s) | 8 Day(s) or more | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | No | - | S-2 | ||
₹ 1,573.95 | 15 Piece(s) | 12 Day(s) or more | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 98 | 68-68, 69-69, 70-70, 71-71 | Available | Available | S-2 | ||
₹ 3,536.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 190 | 140.01~220.00 | 160 | [Synthetic Rubber] Rubber | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 32 | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | - | S-2 | ||
₹ 409.22 | 1 Piece(s) | 12 Day(s) or more | 10 | 65 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | Round hole | 46 | 35 | 59 | 47 | 50 | 21 | 58 | - | No | Available | S-1 | ||
₹ 351.62 | 1 Piece(s) | 12 Day(s) or more | 10 | 65 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Round hole | 46 | 35 | 59 | 47 | 50 | 20 | 58 | - | No | Available | S-1 |