(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General-Purpose Caster, STC Series, Swivel (Part Number)

General-Purpose Caster, STC Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Only the rubber wheel material has a slightly narrower ground surface width than the wheel width.

Product Description

A highly compatible, industry standard, swivel caster.
[Features]
·This product has a double-ball structure in the swivel section, which maintains stable swivel performance for a long time even under load in the limiting range.
·You can choose from a wide range of products, from household products to commercial equipment, depending on your application.
·The STC and SKC types have the same mounting height and can be used together with both the swivel and fixed types.
·The metal fittings has a bright chromate plating finish.
[Applications]
·With a wide range of wheel diameters and wheel materials, it can be widely used from commercial equipment to household products.

Drawing

STC swivel 25 to 38 mm

General caster STC series swivel drawing 1

STC swivel 50 to 75 mm

General caster STC series swivel drawing 2

STC swivel 100 to 150 mm

General caster STC series swivel drawing 3

Product Specifications

STC swivel 25 to 38 mm

STC swivel 50 to 75 mm

STC swivel 100 to 150 mm

General caster STC series swivel product specifications 01

STC-38EM

General caster STC series swivel product specifications 02

STC-50NM/STC-75EM

General caster STC series swivel product specifications 03

STC-100VS/STC150GNU/STC-150NPB

Standard table

STC swivel 25 to 38 mm

Part numberWheel TypeAllowable LoadStarting Force
daN
Turning
Starting Force
daN
Wheel Diameter
Dmm
Wheel Width
Wmm
Model / Wheel DiameterWheelNkgf
STC-25EMGray TP rubber8080.482.402513
NMWhite nylon100100.903.00
STC-32EMGray TP rubber120120.723.603214
NMWhite nylon180181.625.40
STC-38EMGray TP rubber200201.206.003818
NMWhite nylon280292.528.40
Part numberMounting Height
Hmm
Mounting Pitch
A × Bmm
(A' × B' mm)
Plate Size
X × Ymm
Mounting Hole Diameter
Pmm
Eccentricity
Emm
Turning Radius
Rmm
Model / Wheel DiameterWheel
STC-25EM3528 × 3335 × 304.29(R23)
NM
STC-32EM4230 × 2438 × 324.211(R29)
NM
STC-38EM5036 × 2846 × 385.313(R34)
NM

STC swivel 50 to 75 mm

Part numberWheel TypeAllowable LoadStarting Force
daN
Turning
Starting Force
daN
Wheel Diameter
Dmm
Wheel Width
Wmm
Model / Wheel DiameterWheelNkgf
STC-50EMRubber5005110.5024.755021
TPElastomer500514.738.4020
NMWhite nylon600616.3014.4020
STC-65EMRubber5005110.5022.506525
TPElastomer500516.0018.0027
NMWhite nylon700717.3514.7025
GNUUrethane7007110.5016.8026
STC-75EMRubber6006112.6027.007525
EMBRubber (B included)600619.0025.2025
NRCGray rubber (bearing)600613.6034.2025
TPElastomer500519.9028.8027
NMWhite nylon800828.4016.8025
GNUUrethane8008212.0019.2027
Part numberMounting Height
Hmm
Mounting Pitch
A × Bmm
(A' × B' mm)
Plate Size
X × Ymm
Mounting Hole Diameter
Pmm
Eccentricity
Emm
Turning Radius
Rmm
Model / Wheel DiameterWheel
STC-50EM6546 × 3559 × 476.516(R46)
TP
NM
STC-65EM8555 × 42
(54 × 44)
70 × 588.825(R60)
TP
NM
GNU
STC-75EM9355 × 42
(54 × 44)
70 × 588.825(R65)
EMB
NRC
TP
NM
GNU

STC swivel 100 to 150 mm

Part numberWheel TypeAllowable LoadStarting Force
daN
Turning
Starting Force
daN
Wheel Diameter
Dmm
Wheel Width
Wmm
Model / Wheel DiameterWheelNkgf
STC-100VNRubber120012221.6.050.4010032
VN grayRubber, Gray120012221.6050.4032
VSRubber (B included)120012210.8050.4032
TRElastomer (bearing)10001029.9046.2032
TNElastomer100010219.8046.2032
NHWhite nylon10001029.0025.2032
GNUUrethane (B included)12001227.9228.8030
NBWhite nylon (bearing)12001225.4025.2029
PHPhenol12001225.4025.2032
STC-125CNCRubber150015318.0060.7512538
CNC grayRubber, Gray150015318.0060.7538
CBCRubber (B included)15001539.0060.7538
CBC grayGray rubber (bearing)15001539.0060.7538
NRBRubber (B included)15001536.7560.7532
GNUUrethane (B included)15001536.7536.0030
NBNWhite nylon (bearing)15001534.5031.5038
STC-150CNCRubber160016319.2064.8015040
CNC grayRubber, Gray160016319.2064.8040
CBCRubber (B included)16001639.6064.8040
CBC grayGray rubber (bearing)16001639.6064.8040
NRBRubber (B included)16001637.2064.8032
GNUUrethane (B included)16001637.2038.4035
NBWhite nylon (bearing)16001634.8033.6035
Part numberMounting Height
Hmm
Mounting Pitch
A × Bmm
(A' × B' mm)
Plate Size
X × Ymm
Mounting hole diameter PmmEccentricity
Emm
Swivel radius Rmm
Model / Wheel DiameterWheel
STC-100VN13071 × 71 (68 × 68)90 × 9010.530(R84)
VN gray
VS
TR
TN
NH
GNU
NB
PH
STC-125CNC16580 × 80 (75 × 75)102 × 10211.035(R101)
CNC gray
CBC
CBC gray
NRB
GNU
NBN
STC-150CNC19080 × 80 (75 × 75)102 × 10211.040(R119)
CNC gray
CBC
CBC gray
NRB
GNU
NB
Part Number
STC-75EMB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings Presence of Stopper

₹ 1,051.82

1 Piece(s) 8 Day(s) or more 109335.01~80.0060[Synthetic Rubber] RubberNoRound hole54(55)42(44)7058752565Medium Load-Available-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift Type Caster