(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Use Caster SSC Series With Swivel Stopper (Part Number)

General Use Caster SSC Series With Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SSC-150NBS-2-M20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

₹ 4,030.16

1 Piece(s) 17 Day(s) or more 10194140.01~220.00160[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.515035Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift122AvailableS-2

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Medium Load