(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Caster SSC Series Swivel for General Use (Part Number)

Caster SSC Series Swivel for General Use
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      627₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SSC-75EM-M16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 749.47

1 Piece(s) 8 Day(s) or more 109735.01~80.0060[Synthetic Rubber] RubberNo[M16] M16XP2.07525Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift65No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SSC-75EM-M16 in the Caster SSC Series Swivel for General Use series.

Product variants

Part Number
SSC-100NB-M20
SSC-100VN-M20
SSC-125CBC-M20
SSC-125CNC-M20
SSC-125NBN-M20
SSC-150CBC-M20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 2,273.40

1 Piece(s) 10 Day(s) or more 1013480.01~140.00120[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.510029Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment83Available

₹ 1,311.71

1 Piece(s) 8 Day(s) or more 1013480.01~140.00120[Synthetic Rubber] RubberNo[M20] M20XP2.510032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture83No

₹ 2,922.42

1 Piece(s) 10 Day(s) or more 10168140.01~220.00150[Synthetic Rubber] RubberNo[M20] M20XP2.512538Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture101Available

₹ 2,655.87

1 Piece(s) 10 Day(s) or more 10168140.01~220.00150[Synthetic Rubber] RubberNo[M20] M20XP2.512538Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture101No

₹ 3,209.05

1 Piece(s) 11 Day(s) or more 10168140.01~220.00150[Nylon] Nylon, WhiteOil Resistance[M20] M20XP2.512535Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture101Available

₹ 3,490.04

1 Piece(s) 17 Day(s) or more 10194140.01~220.00160[Synthetic Rubber] RubberNo[M20] M20XP2.515040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture118Available
X
whatsapp-qr whatsapp-icon