(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Caster for Heavy Load, SKH Series, Fixed (Part Number)

Caster for Heavy Load, SKH Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,777₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The hardware is bright chromate plated.
· The SKH and STH can be used together since their mounting heights are the same. (with B) is a wheel with bearing.
· The CCBJ wheel has good heat dissipating properties and is ideal for trolleys.
· With a load equal to or smaller than 200daN (204kgf), can withstand towing at a speed of up to 25km/h

Part Number
SKH-100MHC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Load Category Combination of Slotted Hole Pitch

₹ 5,188.98

1 Piece(s) 10 Day(s) or more 10144-320.01~485.00460[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes98(108)49(55)1378610050Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities / Vertical liftHeavy Load-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Wheel Bearings Available

Please check the type/dimensions/specifications of the part SKH-100MHC in the Caster for Heavy Load, SKH Series, Fixed series.

Product variants

Part Number
SKH-100VAH
SKH-100VUH
SKH-130MHC
SKH-130VAH
SKH-130VUH
SKH-150MHC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Load Category Combination of Slotted Hole Pitch

₹ 3,083.45

1 Piece(s) 8 Day(s) or more 10144-220.01~320.00250[Synthetic Rubber] RubberNoSlotted Holes98(108)49(55)1378610050Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentHeavy Load-

₹ 4,275.51

1 Piece(s) 8 Day(s) or more 10144-320.01~485.00350[Urethane] UrethaneOil ResistanceSlotted Holes98(108)49(55)1378610050Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentHeavy Load-

₹ 7,769.40

1 Piece(s) 8 Day(s) or more 10177-485.01~750.00550[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561379313050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentHeavy Load-

₹ 4,580.31

1 Piece(s) 8 Day(s) or more 10177-220.01~320.00300[Synthetic Rubber] RubberNoRound hole100561379313050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentHeavy Load-

₹ 6,357.67

1 Piece(s) 8 Day(s) or more 10177-485.01~750.00500[Urethane] UrethaneOil ResistanceRound hole100561379313050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentHeavy Load-

₹ 7,941.96

1 Piece(s) 8 Day(s) or more 10198-485.01~750.00600[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561379315050Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentHeavy Load-