(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.
[Features]
· The hardware is bright chromate plated.
· The SKH and STH can be used together since their mounting heights are the same. (with B) is a wheel with bearing.
· The CCBJ wheel has good heat dissipating properties and is ideal for trolleys.
· With a load equal to or smaller than 200daN (204kgf), can withstand towing at a speed of up to 25km/h
Part Number |
---|
SKH-100VUH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,275.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 144 | - | 320.01~485.00 | 350 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 98(108) | 49(55) | 137 | 86 | 100 | 50 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities / Vertical lift | Heavy Load | - |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part SKH-100VUH in the Caster for Heavy Load, SKH Series, Fixed series.
Part Number |
---|
SKH-100MHC |
SKH-100VAH |
SKH-130MHC |
SKH-130VAH |
SKH-130VUH |
SKH-150MHC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Load Category | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,188.98 | 1 Piece(s) | 10 Day(s) or more | 10 | 144 | - | 320.01~485.00 | 460 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 98(108) | 49(55) | 137 | 86 | 100 | 50 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
₹ 3,083.45 | 1 Piece(s) | 8 Day(s) or more | 10 | 144 | - | 220.01~320.00 | 250 | [Synthetic Rubber] Rubber | No | Slotted Holes | 98(108) | 49(55) | 137 | 86 | 100 | 50 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
₹ 7,769.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 177 | - | 485.01~750.00 | 550 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 100 | 56 | 137 | 93 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
₹ 4,580.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 177 | - | 220.01~320.00 | 300 | [Synthetic Rubber] Rubber | No | Round hole | 100 | 56 | 137 | 93 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
₹ 6,357.67 | 1 Piece(s) | 8 Day(s) or more | 10 | 177 | - | 485.01~750.00 | 500 | [Urethane] Urethane | Oil Resistance | Round hole | 100 | 56 | 137 | 93 | 130 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - | ||
₹ 7,941.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 198 | - | 485.01~750.00 | 600 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Round hole | 100 | 56 | 137 | 93 | 150 | 50 | Factory facilities / Vertical lift / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | Heavy Load | - |