(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
SKC-75EM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 495.99 | 1 Piece(s) | 12 Day(s) or more | 10 | 93 | - | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | Round hole | 55 | 28 | 70 | 52 | 75 | 25 | Medium Load | No |
Loading...
Stopper (Detail) | No | Fitting Material | Steel |
---|
Please check the type/dimensions/specifications of the part SKC-75EM in the General-Use Caster, SKC Series, Fixed series.
Part Number |
---|
SKC-100TR |
SKC-100VN |
SKC-100VS |
SKC-75EMB |
SKC-75NM |
SKC-75NRC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Load Category | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,615.42 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | - | 80.01~140.00 | 100 | Elastomer | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | Available | ||
₹ 1,201.55 | 1 Piece(s) | 8 Day(s) or more | 10 | 130 | - | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | No | ||
₹ 1,086.36 | 15 Piece(s) | 12 Day(s) or more | 10 | 130 | - | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | Slotted Holes | 80(90) | 45(50) | 110 | 70 | 100 | 32 | Medium Load | Available | ||
₹ 873.69 | 1 Piece(s) | 10 Day(s) or more | 10 | 93 | - | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | Round hole | 55 | 28 | 70 | 52 | 75 | 25 | Medium Load | Available | ||
₹ 476.01 | 1 Piece(s) | 12 Day(s) or more | 10 | 93 | - | 35.01~80.00 | 80 | [Nylon] Nylon, White | Round hole | 55 | 28 | 70 | 52 | 75 | 25 | Medium Load | No | ||
₹ 891.09 | 1 Piece(s) | 10 Day(s) or more | 10 | 93 | Slight Noise | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round hole | 55 | 28 | 70 | 52 | 75 | 25 | Medium Load | Available |