(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General-Use Caster, SKC Series, Fixed (Part Number)

General-Use Caster, SKC Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      120₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SKC-50NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

₹ 296.01

1 Piece(s) 8 Day(s) or more 1065-35.01~80.0060[Nylon] Nylon, WhiteRound hole462558445020Medium LoadNo

Loading...

  1. 1

Basic Information

Stopper (Detail) No Fitting Material Steel

Please check the type/dimensions/specifications of the part SKC-50NM in the General-Use Caster, SKC Series, Fixed series.

Product variants

Part Number
SKC-100TR
SKC-100VN
SKC-100VS
SKC-50TP
SKC-65EM
SKC-65NM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

₹ 1,615.42

1 Piece(s) 10 Day(s) or more 10130-80.01~140.00100ElastomerSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

₹ 1,201.55

1 Piece(s) 8 Day(s) or more 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadNo

₹ 1,086.36

15 Piece(s) 12 Day(s) or more 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

₹ 340.91

1 Piece(s) 10 Day(s) or more 1065-35.01~80.0050ElastomerRound hole462558445020Medium LoadNo

₹ 352.62

1 Piece(s) 12 Day(s) or more 1085-35.01~80.0050[Synthetic Rubber] RubberRound hole552870526525Medium LoadNo

₹ 352.62

1 Piece(s) 12 Day(s) or more 1085-35.01~80.0070[Nylon] Nylon, WhiteRound hole552870526525Medium LoadNo