(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Industrial Casters - SCJ Series, Swivel Type with Stopper

Industrial Casters - SCJ Series, Swivel Type with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,346₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a rubber wheel and swivel stopper.

[Features]
· The hardware is bright chromate plated. (with B) is a wheel with bearing.
· Wheel diameters of 130 mm, 150 mm, and 200 mm, as well as white rubber wheels are available (lot products).
· The SCP/SCJ series are approved by the Japan Association of Manufacturers Associations.

Part Number
SCJ-130VS
SCJ-150VS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

₹ 9,346.04

1 Piece(s) 10 Day(s) or more 1019618013038

₹ 9,804.51

1 Piece(s) 8 Day(s) or more 1021720015042

Loading...

  1. 1

Basic Information

Caster Type Plug Style Load Range(daN) 140.01~220.00 Stopper (Detail) With Rotation Stopper
Wheel Material Rubber Wheel Characteristics No Fitting Material Steel
Shaft Dia. T(Ø) 35 Application Factory facilities / Vertical lift Swivel Radius(mm) 100
Load Category Medium Load Wheel Bearings Available Stopper Type -