(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Commercial Caster, KCM Series, Fixed

Commercial Caster, KCM Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      525₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-1 stopper stops rotation of the wheel.

Part Number
KCM-65NM
KCM-75NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)

₹ 524.75

1 Piece(s) 10 Day(s) or more 10856065

₹ 605.27

1 Piece(s) 10 Day(s) or more 10906575

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) No
Wheel Material Nylon, White Wheel Characteristics Oil Resistance Fitting Material Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 55 Mounting Hole Pitch, Short Length Direction W1(mm) 42
Plate Length L(mm) 70 Plate Width W(mm) 66 Wheel Width B(mm) 25
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load Wheel Bearings No
X
whatsapp-qr whatsapp-icon