(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Caster, TM Series, with Swivel Stopper (Part Number)

General Caster, TM Series, with Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general caster with a swivel type brake.
[Features]
·You can select the caster that suits your application from a diverse lineup of products.
·It is a simple design that harmonizes well in all fields.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.

TM series swivel brake

General Caster, TM Series, With Swivel Brake: Related images

TM-100 TP S-2

General Caster, TM Series, With Swivel Brake: Related images

Dimensional drawing, side view

General Caster, TM Series, With Swivel Brake: Related images

Dimensional drawing

Product number Wheel Type Allowable Load Starting Force Swivel starting force Wheel Diameter Wheel Width Mounting Height Mounting Pitch Plate Size Mounting Hole Diameter Eccentricity Turning Radius
Model / Wheel Diameter Wheel SP N kgf daN daN Dmm Wmm Hmm A × Bmm
(A' × B' mm)
X × Ymm Pmm Emm Rmm
TM-75 MM S-2 Gray rubber 550 56 12.38 24.75 75 20 93 55 × 42
(54 × 44)
70 × 58 8.8 25 (R79)
NTB Urethane (bearing) 600 61 7.20 14.40 27
TP S-1 Elastomer 500 51 9.90 28.80 27 (R74)
EM Rubber 600 61 12.60 27.00 25
TM-100 MM S-2 Gray rubber 600 61 13.50 27.00 102 22 123 55 × 42
(54 × 44)
70 × 58 8.8 32 (R89)
RL Rubber 650 66 13.65 29.25 100 25 122
UM Urethane 700 71 9.45 16.80 25
NTB Urethane (bearing) 700 71 8.40 16.80 27
TP Elastomer 600 61 10.80 25.20 27
TB Elastomer (bearing) 600 61 7.20 25.20 27
TM-125 MM S-2 Gray rubber 900 92 20.25 40.50 126 25 158 74 × 50 91 × 69 8.1 45 (R120)
VM Rubber 1000 102 12.00 45.00 125 31
BM Gray rubber (bearing) 1000 102 19.50 45.00 126 25
UM Urethane 1000 102 12.00 24.00 125 25
TM-150 MM S-2 Gray rubber (bearing) 1000 102 18.00 45.00 150 28 183 85 × 56 107 × 80 8.1 45 (R123)
  • The metal fittings has a chrome plating finish.
  • (B included) signifies wheels with bearings.
General Caster, TM Series, With Swivel Brake: Related images

NRC

General Caster, TM Series, With Swivel Brake: Related images

BM

General Caster, TM Series, With Swivel Brake: Related images

UM

General Caster, TM Series, With Swivel Brake: Related images

TP

General Caster, TM Series, With Swivel Brake: Related images

TB

Part Number
TM-75TPS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 1,274.11

1 Piece(s) 10 Day(s) or more 109535.01~80.0050ElastomerNoSlotted Holes544470607527Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities88No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Medium Load Type Caster Stopper Type S-2