(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A general caster with a swivel type brake.
[Features]
·You can select the caster that suits your application from a diverse lineup of products.
·It is a simple design that harmonizes well in all fields.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.
TM-100 TP S-2
Dimensional drawing, side view
Dimensional drawing
Product number | Wheel Type | Allowable Load | Starting Force | Swivel starting force | Wheel Diameter | Wheel Width | Mounting Height | Mounting Pitch | Plate Size | Mounting Hole Diameter | Eccentricity | Turning Radius | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Model / Wheel Diameter | Wheel | SP | N | kgf | daN | daN | Dmm | Wmm | Hmm | A × Bmm (A' × B' mm) | X × Ymm | Pmm | Emm | Rmm | |
TM-75 | MM | S-2 | Gray rubber | 550 | 56 | 12.38 | 24.75 | 75 | 20 | 93 | 55 × 42 (54 × 44) | 70 × 58 | 8.8 | 25 | (R79) |
NTB | Urethane (bearing) | 600 | 61 | 7.20 | 14.40 | 27 | |||||||||
TP | S-1 | Elastomer | 500 | 51 | 9.90 | 28.80 | 27 | (R74) | |||||||
EM | Rubber | 600 | 61 | 12.60 | 27.00 | 25 | |||||||||
TM-100 | MM | S-2 | Gray rubber | 600 | 61 | 13.50 | 27.00 | 102 | 22 | 123 | 55 × 42 (54 × 44) | 70 × 58 | 8.8 | 32 | (R89) |
RL | Rubber | 650 | 66 | 13.65 | 29.25 | 100 | 25 | 122 | |||||||
UM | Urethane | 700 | 71 | 9.45 | 16.80 | 25 | |||||||||
NTB | Urethane (bearing) | 700 | 71 | 8.40 | 16.80 | 27 | |||||||||
TP | Elastomer | 600 | 61 | 10.80 | 25.20 | 27 | |||||||||
TB | Elastomer (bearing) | 600 | 61 | 7.20 | 25.20 | 27 | |||||||||
TM-125 | MM | S-2 | Gray rubber | 900 | 92 | 20.25 | 40.50 | 126 | 25 | 158 | 74 × 50 | 91 × 69 | 8.1 | 45 | (R120) |
VM | Rubber | 1000 | 102 | 12.00 | 45.00 | 125 | 31 | ||||||||
BM | Gray rubber (bearing) | 1000 | 102 | 19.50 | 45.00 | 126 | 25 | ||||||||
UM | Urethane | 1000 | 102 | 12.00 | 24.00 | 125 | 25 | ||||||||
TM-150 | MM | S-2 | Gray rubber (bearing) | 1000 | 102 | 18.00 | 45.00 | 150 | 28 | 183 | 85 × 56 | 107 × 80 | 8.1 | 45 | (R123) |
NRC
BM
UM
TP
TB
Part Number |
---|
TM-100RLS-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,763.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 119 | 35.01~80.00 | 65 | [Synthetic Rubber] Rubber | No | Slotted Holes | 54 | 44 | 70 | 60 | 100 | 25 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 89 | No |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Medium Load | Type | Caster | Stopper Type | S-2 |
Please check the type/dimensions/specifications of the part TM-100RLS-2 in the General Caster, TM Series, with Swivel Stopper series.
Part Number |
---|
TM-100MMS-2 |
TM-100NTBS-2 |
TM-100TPS-2 |
TM-100UMS-2 |
TM-125BMS-2 |
TM-125MMS-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,750.35 | 1 Piece(s) | 10 Day(s) or more | 10 | 120 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | No | Slotted Holes | 54 | 44 | 70 | 60 | 102 | 22 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | ||
₹ 1,951.25 | 1 Piece(s) | 14 Day(s) or more | 10 | 119 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 54 | 44 | 70 | 60 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | Available | ||
₹ 1,763.75 | 1 Piece(s) | 10 Day(s) or more | 10 | 119 | 35.01~80.00 | 60 | Elastomer | No | Slotted Holes | 54 | 44 | 70 | 60 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | ||
₹ 1,853.49 | 1 Piece(s) | 10 Day(s) or more | 10 | 119 | 35.01~80.00 | 70 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 54 | 44 | 70 | 60 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 89 | No | ||
₹ 3,263.22 | 1 Piece(s) | 67 Day(s) or more | 10 | 158 | 80.01~140.00 | 100 | [Synthetic Rubber] Rubber, Gray | No | Round hole | 74 | 50 | 91 | 69 | 126 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 120 | Available | ||
₹ 2,568.07 | 1 Piece(s) | 10 Day(s) or more | 10 | 158 | 80.01~140.00 | 90 | [Synthetic Rubber] Rubber, Gray | No | Round hole | 74 | 50 | 91 | 69 | 126 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 120 | No |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy