(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Caster TM Series Swivel (Part Number)

General Caster TM Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,072₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster.

[Features]
· The hardware is chrome-plated.
· The TM type and the MK type can be used together since their mounting heights are the same. (with B) is a wheel with bearing.

Part Number
TM-150MM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 2,974.96

1 Piece(s) 10 Day(s) or more 1018380.01~140.00100[Synthetic Rubber] Rubber, GrayNo85561078015028Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities / Vertical lift123Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load

Please check the type/dimensions/specifications of the part TM-150MM in the General Caster TM Series Swivel series.

Product variants

Part Number
TM-100TB
TM-100TP
TM-100UM
TM-75EM
TM-75MM
TM-75NTB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 1,640.16

1 Piece(s) 10 Day(s) or more 1012235.01~80.0060ElastomerNo5444706010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87Available

₹ 1,524.98

1 Piece(s) 10 Day(s) or more 1012235.01~80.0060ElastomerNo5444706010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

₹ 1,614.73

1 Piece(s) 10 Day(s) or more 1012235.01~80.0070[Urethane] UrethaneOil Resistance5444706010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

₹ 1,154.25

1 Piece(s) 10 Day(s) or more 109335.01~80.0060[Synthetic Rubber] RubberNo544470607525Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment70No

₹ 1,140.85

1 Piece(s) 10 Day(s) or more 109335.01~80.0055[Synthetic Rubber] Rubber, GrayNo544470607520Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment70No

₹ 1,349.80

1 Piece(s) 17 Day(s) or more 109335.01~80.0060[Urethane] UrethaneOil Resistance544470607525Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment70Available