(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Industrial Casters - TH Series, Swivel with Stopper (Part Number)

Industrial Casters - TH Series, Swivel with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      644₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

[Features]
· The S-2 stopper stops rotation of the wheel.
· The hardware is bright chromate plated.
· The TH type and KH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum

Part Number
TH-50VHS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

₹ 647.64

1 Piece(s) 8 Day(s) or more 107235.01~80.0055[Synthetic Rubber] RubberNo543470505025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities74

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings No
Stopper Type S-2

Please check the type/dimensions/specifications of the part TH-50VHS-2 in the Industrial Casters - TH Series, Swivel with Stopper series.

Product variants

Part Number
TH-100NHS-2
TH-50HGS-2
TH-50NHS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

₹ 2,253.96

1 Piece(s) 76 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil Resistance7450916910032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment105

₹ 754.78

1 Piece(s) 10 Day(s) or more 107235.01~80.0075[Nylon] Reinforced Nylon・BlackOil Resistance543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment74

₹ 643.62

1 Piece(s) 13 Day(s) or more 107235.01~80.0065[Nylon] Nylon, BlackOil Resistance543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment74
X
whatsapp-qr whatsapp-icon