(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A swivel caster. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
TEL-65NL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 444.04 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | 35.01~80.00 | 40 | [Nylon] Nylon, White | Oil Resistance | Round hole | 56 | 28 | 70 | 42 | 65 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 59 | No |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
Please check the type/dimensions/specifications of the part TEL-65NL in the TEL Series Swivel Caster for General Use series.
Part Number |
---|
TEL-100UM |
TEL-125RL |
TEL-125TB |
TEL-65RL |
TEL-65TP |
TEL-75NL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,261.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 122 | 35.01~80.00 | 60 | [Urethane] Urethane | Oil Resistance | Round hole | 82 | 40 | 100 | 58 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 86 | No | ||
₹ 1,462.73 | 1 Piece(s) | 8 Day(s) or more | 10 | 148 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber | No | Slotted Holes | 80(84) | 40 | 100 | 58 | 125 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 99 | No | ||
₹ 1,648.91 | 1 Piece(s) | 10 Day(s) or more | 10 | 148 | 35.01~80.00 | 60 | Elastomer | No | Slotted Holes | 80(84) | 40 | 100 | 58 | 125 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 99 | Available | ||
₹ 344.93 | 1 Piece(s) | 8 Day(s) or more | 10 | 80 | ~35.00 | 35 | [Synthetic Rubber] Rubber | No | Round hole | 56 | 28 | 70 | 42 | 65 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 59 | No | ||
₹ 443.69 | 1 Piece(s) | 10 Day(s) or more | 10 | 80 | 35.01~80.00 | 40 | Elastomer | No | Round hole | 56 | 28 | 70 | 42 | 65 | 21 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 59 | No | ||
₹ 535.45 | 1 Piece(s) | 10 Day(s) or more | 10 | 92 | 35.01~80.00 | 50 | [Nylon] Nylon, White | Oil Resistance | Round hole | 56 | 28 | 70 | 42 | 75 | 20 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 68 | No |