(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Use Caster SM Series With Swivel Stopper (Part Number)

General Use Caster SM Series With Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,259₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster with a screw-in type stopper.
[Features]
· A simple design that is consistent with all fields.
· Can select a caster fit from an extensive lineup based on application.
[Applications]
· Used extensively in fields like appliances, furniture, carts, medical equipment, etc.

 
Part Number
SM-100RLS-2-UNF1/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 1,763.75

1 Piece(s) 13 Day(s) or more 1012335.01~80.0065[Synthetic Rubber] RubberNo[UNF1/2] M12 × P1.7510025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift89No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Medium Load Stopper Type S-2

Please check the type/dimensions/specifications of the part SM-100RLS-2-UNF1/2 in the General Use Caster SM Series With Swivel Stopper series.

Product variants

Part Number
SM-100MMS-2-UNF1/2
SM-100NMS-2-UNF1/2
SM-100NTBS-2-UNF1/2
SM-100TBS-2-UNF1/2
SM-100UMS-2-UNF1/2
SM-125MMS-2-UNF1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 1,750.35

1 Piece(s) 13 Day(s) or more 1012435.01~80.0060[Synthetic Rubber] Rubber, GrayNo[UNF1/2] M12 × P1.7510222Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment89No

₹ 1,521.31

1 Piece(s) 13 Day(s) or more 1012435.01~80.0065[Nylon] Nylon, WhiteOil Resistance[UNF1/2] M12 × P1.7510025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment89No

₹ 1,955.27

1 Piece(s) 8 Day(s) or more 1012335.01~80.0070[Urethane] UrethaneOil Resistance[UNF1/2] M12 × P1.7510025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment89Available

₹ 1,881.62

1 Piece(s) 13 Day(s) or more 1012335.01~80.0060ElastomerNo[UNF1/2] M12 × P1.7510027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment89Available

₹ 1,853.49

1 Piece(s) 13 Day(s) or more 1012335.01~80.0070[Urethane] UrethaneOil Resistance[UNF1/2] M12 × P1.7510025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment89No

₹ 2,568.07

1 Piece(s) 13 Day(s) or more 1016280.01~140.0090[Synthetic Rubber] Rubber, GrayNo[UNF1/2] M12 × P1.7512625Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture120No