(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Caster SM Series Swivel (Part Number)

General Caster SM Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,011₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Screw-in type swivel caster.
[Features]
·A simple design that harmonizes well in all fields.
·Wheels can be selected from a diverse lineup of products according to the application.
·The metal fittings has a bright chromate plating finish.
[Applications]
·Ideal for medical rounds, fixtures and furniture, various wagons, etc.

Part Number
SM-100MM-UNF1/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 1,514.27

1 Piece(s) 13 Day(s) or more 1012735.01~80.0060[Synthetic Rubber] Rubber, GrayNo10222Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift87No

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Thread Dia. M12 × P1.75 Load Category Medium Load

Please check the type/dimensions/specifications of the part SM-100MM-UNF1/2 in the General Caster SM Series Swivel series.

Product variants

Part Number
SM-100NM-UNF1/2
SM-100NTB-UNF1/2
SM-100RL-UNF1/2
SM-100TP-UNF1/2
SM-100UM-UNF1/2
SM-125MM-UNF1/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings

₹ 1,277.20

1 Piece(s) 13 Day(s) or more 1012635.01~80.0065[Nylon] Nylon, WhiteOil Resistance10025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

₹ 1,719.20

1 Piece(s) 8 Day(s) or more 1012635.01~80.0070[Urethane] UrethaneOil Resistance10027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87Available

₹ 1,524.98

1 Piece(s) 13 Day(s) or more 1012635.01~80.0065[Synthetic Rubber] RubberNo10025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

₹ 1,524.98

1 Piece(s) 13 Day(s) or more 1012635.01~80.0060ElastomerNo10027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

₹ 1,614.73

1 Piece(s) 13 Day(s) or more 1012635.01~80.0070[Urethane] UrethaneOil Resistance10025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment87No

₹ 2,222.16

1 Piece(s) 13 Day(s) or more 1016280.01~140.0090[Synthetic Rubber] Rubber, GrayNo12625Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture111No