(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Use Caster SEL Series With Swivel Stopper (Part Number)

General Use Caster SEL Series With Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      501₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-1 and S-2 are stoppers that stop the rotation of the wheel.
· The hardware is bright chromate plated.
· The only screw dimensions of SEL100TB/SEL100TBS-2 are M12 × P 1.75. (with B) is a wheel with bearing

Part Number
SEL-100RLS-2-UNF1/2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

₹ 895.82

1 Piece(s) 10 Day(s) or more 1012335.01~80.0050[Synthetic Rubber] RubberNo[UNF1/2] M12 × P1.7510025Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift85NoS-2

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) With Rotation Stopper Fitting Material Steel
Load Category Light Load

Please check the type/dimensions/specifications of the part SEL-100RLS-2-UNF1/2 in the General Use Caster SEL Series With Swivel Stopper series.

Product variants

Part Number
SEL-100NMS-2-M12
SEL-100NMS-2-UNF1/2
SEL-100RLS-2-M12
SEL-100TPS-2-M12
SEL-100TPS-2-UNF1/2
SEL-100UMS-2-M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

₹ 1,249.42

1 Piece(s) 10 Day(s) or more 1012335.01~80.0060[Nylon] Nylon, WhiteOil Resistance[M12(P1.75)] M16XP2.010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

₹ 964.71

1 Piece(s) 10 Day(s) or more 1012335.01~80.0060[Nylon] Nylon, WhiteOil Resistance[UNF1/2] M12 × P1.7510025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

₹ 899.84

1 Piece(s) 8 Day(s) or more 1012335.01~80.0050[Synthetic Rubber] RubberNo[M12(P1.75)] M16XP2.010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

₹ 1,281.56

1 Piece(s) 8 Day(s) or more 1012335.01~80.0060ElastomerNo[M12(P1.75)] M16XP2.010027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

₹ 996.85

1 Piece(s) 10 Day(s) or more 1012335.01~80.0060ElastomerNo[UNF1/2] M12 × P1.7510027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2

₹ 1,494.53

1 Piece(s) 8 Day(s) or more 1012335.01~80.0060[Urethane] UrethaneOil Resistance[M12(P1.75)] M16XP2.010025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment85NoS-2