(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.
[Features]
· The S-1 and S-2 are stoppers that stop the rotation of the wheel.
· The hardware is bright chromate plated.
· The only screw dimensions of SEL100TB/SEL100TBS-2 are M12 × P 1.75. (with B) is a wheel with bearing
Part Number |
---|
SEL-75TPS-1-M12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 647.27 | 1 Piece(s) | 8 Day(s) or more | 10 | 96 | 35.01~80.00 | 40 | Elastomer | No | [M12(P1.75)] M16XP2.0 | 75 | 20 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 74 | No | S-1 |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Load Category | Light Load |
Please check the type/dimensions/specifications of the part SEL-75TPS-1-M12 in the General Use Caster SEL Series With Swivel Stopper series.
Part Number |
---|
SEL-100NMS-2-M12 |
SEL-100NMS-2-UNF1/2 |
SEL-100RLS-2-M12 |
SEL-100RLS-2-UNF1/2 |
SEL-100TPS-2-M12 |
SEL-100TPS-2-UNF1/2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,249.42 | 1 Piece(s) | 10 Day(s) or more | 10 | 123 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Oil Resistance | [M12(P1.75)] M16XP2.0 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
₹ 964.71 | 1 Piece(s) | 10 Day(s) or more | 10 | 123 | 35.01~80.00 | 60 | [Nylon] Nylon, White | Oil Resistance | [UNF1/2] M12 × P1.75 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
₹ 899.84 | 1 Piece(s) | 8 Day(s) or more | 10 | 123 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | [M12(P1.75)] M16XP2.0 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
₹ 895.82 | 1 Piece(s) | 10 Day(s) or more | 10 | 123 | 35.01~80.00 | 50 | [Synthetic Rubber] Rubber | No | [UNF1/2] M12 × P1.75 | 100 | 25 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
₹ 1,281.56 | 1 Piece(s) | 8 Day(s) or more | 10 | 123 | 35.01~80.00 | 60 | Elastomer | No | [M12(P1.75)] M16XP2.0 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 | ||
₹ 996.85 | 1 Piece(s) | 10 Day(s) or more | 10 | 123 | 35.01~80.00 | 60 | Elastomer | No | [UNF1/2] M12 × P1.75 | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 85 | No | S-2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy