(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
General Caster KM Series Secured (Part Number)

General Caster KM Series Secured
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      748₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Fixed casters for general use with plate specifications.
[Features]
·It is a simple design that harmonizes well in all fields.
·You can select the caster that suits your application from a diverse lineup of products.
·The elastomer wheel has a soothing gray color so that slip marks on the floor are not noticeable.
·High impact resilience for soft and smooth running.
·The metal fittings has a chrome plating finish.
[Applications]
·Fixtures, furniture, carts, medical equipment, transportation equipment, various devices and many kinds of equipment, etc.

Part Number
KM-100RL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

₹ 1,317.02

1 Piece(s) 10 Day(s) or more 1011935.01~80.0065[Synthetic Rubber] RubberNo80401006110025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical liftNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load

Please check the type/dimensions/specifications of the part KM-100RL in the General Caster KM Series Secured series.

Product variants

Part Number
KM-100MM
KM-100NTB
KM-100TB
KM-100TP
KM-100UM
KM-125BM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

₹ 1,321.04

1 Piece(s) 8 Day(s) or more 1012035.01~80.0060[Synthetic Rubber] Rubber, GrayNo80401006110022Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

₹ 1,517.93

1 Piece(s) 10 Day(s) or more 1011935.01~80.0070[Urethane] UrethaneOil Resistance80401006110025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentAvailable

₹ 1,430.87

1 Piece(s) 10 Day(s) or more 1011935.01~80.0060ElastomerNo80401006110027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentAvailable

₹ 1,317.02

1 Piece(s) 10 Day(s) or more 1011935.01~80.0060ElastomerNo80401006110027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

₹ 1,426.85

1 Piece(s) 10 Day(s) or more 1011935.01~80.0070[Urethane] UrethaneOil Resistance80401006110025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipmentNo

₹ 2,445.49

1 Piece(s) 10 Day(s) or more 1015880.01~140.00100[Synthetic Rubber] Rubber, GrayNo100501178112625Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork FurnitureAvailable
X
whatsapp-qr whatsapp-icon