(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

General Purpose Casters - KH Series, Fixed (Part Number)

General Purpose Casters - KH Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      342₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster.

[Features]
· The hardware is bright chromate plated.
· The KH type and TH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum

Part Number
KH-75VH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

₹ 883.69

1 Piece(s) 10 Day(s) or more 1010535.01~80.0080[Synthetic Rubber] RubberNo8040100627530Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings No

Please check the type/dimensions/specifications of the part KH-75VH in the General Purpose Casters - KH Series, Fixed series.

Product variants

Part Number
KH-100NH
KH-100VH
KH-50NH
KH-50VH
KH-65NH
KH-65VH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

₹ 1,483.11

1 Piece(s) 13 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil Resistance80401006210032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 2,123.00

20 Piece(s) 13 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNo80401006210032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 342.07

1 Piece(s) 10 Day(s) or more 107235.01~80.0065[Nylon] Nylon, BlackOil Resistance542868515025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 342.07

1 Piece(s) 10 Day(s) or more 107235.01~80.0055[Synthetic Rubber] RubberNo542868515025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 595.40

1 Piece(s) 10 Day(s) or more 108980.01~140.0090[Nylon] Nylon, WhiteOil Resistance542868526329Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 599.42

1 Piece(s) 8 Day(s) or more 109035.01~80.0070[Synthetic Rubber] RubberNo542868526528Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment