(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General Purpose Casters - KD Series, Fixed (Part Number)

General Purpose Casters - KD Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fixed caster.

[Features]
· 40 mm to 50 mm hardware are bright chromate plated, and 65 mm and 75 mm hardware are chrome-plated.
· The KD type and TE type can be used together since their mounting heights are the same.

Part Number
KD-50NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

₹ 265.91

1 Piece(s) 8 Day(s) or more 106535.01~80.0040[Nylon] Nylon, WhiteOil Resistance4826585020Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Plate Width W(mm) 40 Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part KD-50NM in the General Purpose Casters - KD Series, Fixed series.

Product variants

Part Number
KD-40NM
KD-40RM
KD-40TP
KD-50RM
KD-50TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

₹ 216.16

1 Piece(s) 8 Day(s) or more 1056~35.0030[Nylon] Nylon, WhiteOil Resistance4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 212.15

1 Piece(s) 10 Day(s) or more 1056~35.0030[Synthetic Rubber] RubberNo4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 245.64

1 Piece(s) 10 Day(s) or more 1056~35.0030ElastomerNo4525554018Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 265.91

1 Piece(s) 8 Day(s) or more 1065~35.0035[Synthetic Rubber] RubberNo4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment

₹ 314.13

1 Piece(s) 10 Day(s) or more 1065~35.0035ElastomerNo4826585020Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment