(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Low Floor Caster for Heavy Loads, Swivel Type (Part Number)

Low Floor Caster for Heavy Loads, Swivel Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,754₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster. An adjuster is built-in to the caster.

Part Number
GDN-80F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

₹ 11,417.38

1 Piece(s) 8 Day(s) or more 10Plate Type Universal / With Adjuster102220.01~320.00250Round hole70709090-632881

Loading...

  1. 1

Basic Information

Stopper (Detail) No Wheel Material Nylon, Black Wheel Characteristics Oil Resistance
Fitting Material Steel Application Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Load Category Ultra Heavy Load
Wheel Bearings No With Adjuster Function With Adjuster Function

Please check the type/dimensions/specifications of the part GDN-80F in the Low Floor Caster for Heavy Loads, Swivel Type series.

Frequently asked question (FAQ)

Question: Is a tool required for height adjustment?
Answer: No. (A wrench is required only for GD-120 (opposite side 24) and GD-150 (opposite side 30).

Product variants

Part Number
GDN-40S
GDN-60F
GDN-60S
GDN-80S
GDR-60F
GDR-60S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

₹ 4,754.44

1 Piece(s) 12 Day(s) or more 10With Adjuster / Screw-In Type71~35.0025-----[M8] M8×1.25422065

₹ 7,284.55

1 Piece(s) 8 Day(s) or more 10Plate Type Universal / With Adjuster8280.01~140.00125Round hole58587373-502568

₹ 7,812.85

1 Piece(s) 8 Day(s) or more 10With Adjuster / Screw-In Type8280.01~140.00125-----[M12(P1.75)] M16XP2.0502568

₹ 10,771.36

1 Piece(s) 8 Day(s) or more 10With Adjuster / Screw-In Type103220.01~320.00250-----[M12(P1.75)] M16XP2.0632895

₹ 11,080.09

1 Piece(s) 12 Day(s) or more 10Plate Type Universal / With Adjuster8280.01~140.00125Round hole58587373-502574

₹ 15,657.14

4 Piece(s) 12 Day(s) or more 10With Adjuster / Screw-In Type8280.01~140.00125-----[M12(P1.75)] M16XP2.0502574