(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Design Caster - UTW Series - with Free Stopper (Part Number)

Design Caster - UTW Series - with Free Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      451₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel.

Part Number
UTWB-75P-PU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

₹ 1,327.04

1 Piece(s) 10 Day(s) or more 108935.01~80.0075[Urethane] UrethaneOil ResistanceRound hole51416555-736282Medium Load-

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) With Rotation Stopper Fitting Material Resin
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Wheel Bearings No Stopper Type UTWB

Please check the type/dimensions/specifications of the part UTWB-75P-PU in the Design Caster - UTW Series - with Free Stopper series.

Product variants

Part Number
UTWB-100B-PU
UTWB-100P-PU
UTWB-50B
UTWB-60B
UTWB-60P(8-11)
UTWB-75B-PU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

₹ 1,728.22

1 Piece(s) 8 Day(s) or more 1011035.01~80.0080[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.010074113Medium Load-

₹ 1,728.22

1 Piece(s) 8 Day(s) or more 1011735.01~80.0080[Urethane] UrethaneOil ResistanceRound hole51416555-10074113Medium Load-

₹ 450.56

1 Piece(s) 10 Day(s) or more 105635.01~80.0050[Nylon] Nylon, BlackNo-----[UNF3/8] UNF3/8X16 Screw Thread504555Light Load-

₹ 701.20

1 Piece(s) 10 Day(s) or more 107035.01~80.0075[Nylon] Nylon, BlackNo-----[M12(P1.75)] M16XP2.0605678Light Load-

₹ 692.29

1 Piece(s) 10 Day(s) or more 107780.01~140.00100[Nylon] Nylon, BlackNoRound Holes (3 Holes)-----605678Medium Load40

₹ 1,327.04

1 Piece(s) 10 Day(s) or more 108335.01~80.0075[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.0736282Medium Load-
X
whatsapp-qr whatsapp-icon