(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Design Caster, UTW Series Free (Part Number)

Design Caster, UTW Series Free
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      221₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster.

[Features]
· The main body color of 75 mm to 125 mm products is ivory.
· The small caster receiver can be used for the 40 mm, and the large caster receiver can be used for the 50 mm.

Part Number
UTW-100P-PU
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

₹ 1,607.67

1 Piece(s) 10 Day(s) or more 1011735.01~80.0080[Urethane] UrethaneOil ResistanceRound hole51416555-1007493Medium Load-

Loading...

  1. 1

Basic Information

Caster Type Resin / Dual Wheels Stopper (Detail) No Fitting Material Resin
Application Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities Wheel Bearings No

Please check the type/dimensions/specifications of the part UTW-100P-PU in the Design Caster, UTW Series Free series.

Product variants

Part Number
UTW-100B-PU
UTW-125B-PU
UTW-125P-PU
UTW-40B-M8
UTW-40B-UNC5/16
UTW-40P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)

₹ 1,607.67

1 Piece(s) 10 Day(s) or more 1011035.01~80.0080[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.01007493Medium Load-

₹ 2,444.16

1 Piece(s) 10 Day(s) or more 1013835.01~80.0080[Urethane] UrethaneOil Resistance-----[M12(P1.75)] M16XP2.012587123Medium Load-

₹ 2,444.16

1 Piece(s) 10 Day(s) or more 1014535.01~80.0080[Urethane] UrethaneOil ResistanceRound hole51416555-12587123Medium Load-

₹ 237.42

1 Piece(s) 8 Day(s) or more 1045~35.0030[Nylon] Nylon, BlackNo-----[M8] M8×1.25393943Light Load-

₹ 221.35

1 Piece(s) 10 Day(s) or more 1045~35.0030[Nylon] Nylon, BlackNo-----[UNC5/16] UNC5/16X18 Screw Thread393943Light Load-

₹ 221.35

1 Piece(s) 10 Day(s) or more 1050~35.0030[Nylon] Nylon, BlackNoRound hole25.425.43838-393943Light Load-
X
whatsapp-qr whatsapp-icon