(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Design Caster TNT Series Swivel

Part Number

Configured Part Number is shown.

Part Number
TNT-40
TNT-50
TNT-60
TNT-75
TNT-100
TNT-125
Part NumberVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)
17 Day(s) or more 105535.01~80.0040[Nylon] Nylon, BlackNoRound Holes (3 Holes)----4042Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities34Light Load35
17 Day(s) or more 106635.01~80.0060[Nylon] Nylon, BlackNoRound Holes (3 Holes)----5044Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities39Light Load40
17 Day(s) or more 107635.01~80.0080[Nylon] Nylon, BlackNoRound Holes (3 Holes)----6045Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities47Light Load40
17 Day(s) or more 109935.01~80.0080[Urethane] UrethaneOil ResistanceRound hole554270587559Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities58Medium Load-
17 Day(s) or more 1013580.01~140.00100[Urethane] UrethaneOil ResistanceRound hole7445967010072Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities78Medium Load-
17 Day(s) or more 1014980.01~140.00120[Urethane] UrethaneOil Resistance-7445967012569Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities103Medium Load-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Resin / Dual Wheels Stopper (Detail) No Fitting Material Resin
Wheel Bearings No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)