(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel, Caster SU-TEL Series, Includes Adjustable Stopper (Part Number)

Stainless Steel, Caster SU-TEL Series, Includes Adjustable Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,387₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-2 stopper stops rotation of the wheel

Part Number
SU-TEL-100UMS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

₹ 3,153.05

1 Piece(s) 10 Day(s) or more 1012260[Urethane] UrethaneOil Resistance8240100581002593

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 35.01~80.00 Stopper (Detail) With Rotation Stopper
Fitting Material Stainless Steel Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities
Load Category Light Load Wheel Bearings No Stopper Type S-2

Please check the type/dimensions/specifications of the part SU-TEL-100UMS-2 in the Stainless Steel, Caster SU-TEL Series, Includes Adjustable Stopper series.

Product variants

Part Number
SU-TEL-100NMS-2
SU-TEL-100RLS-2
SU-TEL-100TPS-2
SU-TEL-65NLS-2
SU-TEL-65TPS-2
SU-TEL-75RLS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

₹ 2,913.29

1 Piece(s) 14 Day(s) or more 1012260[Nylon] Nylon, WhiteOil Resistance8240100581002593

₹ 2,969.55

1 Piece(s) 13 Day(s) or more 1012250[Synthetic Rubber] RubberNo8240100581002593

₹ 2,612.16

1 Piece(s) 10 Day(s) or more 1012260ElastomerNo8240100581002793

₹ 1,485.44

1 Piece(s) 10 Day(s) or more 108040[Nylon] Nylon, WhiteOil Resistance56287042652076

₹ 1,386.62

1 Piece(s) 10 Day(s) or more 108040ElastomerNo56287042652176

₹ 1,626.42

1 Piece(s) 8 Day(s) or more 109240[Synthetic Rubber] RubberNo56287042752081