(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Caster, SU-TEL Series, Independent (Part Number)

Stainless Steel Caster, SU-TEL Series, Independent
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,067₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A stainless steel-made swivel caster.
· An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SU-TEL-100NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

₹ 2,378.87

1 Piece(s) 8 Day(s) or more 1012235.01~80.0060[Nylon] Nylon, WhiteOil Resistance8240100581002587

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Round hole Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities Load Category Light Load
Wheel Bearings No

Please check the type/dimensions/specifications of the part SU-TEL-100NM in the Stainless Steel Caster, SU-TEL Series, Independent series.

Product variants

Part Number
SU-TEL-100RL
SU-TEL-100TP
SU-TEL-100UM
SU-TEL-65NL
SU-TEL-65RL
SU-TEL-65TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)

₹ 2,409.69

1 Piece(s) 8 Day(s) or more 1012235.01~80.0050[Synthetic Rubber] RubberNo8240100581002587

₹ 2,052.31

1 Piece(s) 10 Day(s) or more 1012235.01~80.0060ElastomerNo8240100581002587

₹ 2,594.53

1 Piece(s) 10 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil Resistance8240100581002587

₹ 1,163.98

1 Piece(s) 10 Day(s) or more 108035.01~80.0040[Nylon] Nylon, WhiteOil Resistance56287042652060

₹ 1,196.13

1 Piece(s) 10 Day(s) or more 1080~35.0035[Synthetic Rubber] RubberNo56287042652060

₹ 1,066.51

1 Piece(s) 10 Day(s) or more 108035.01~80.0040ElastomerNo56287042652160