(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Caster SU-STC Series, Swivel With Stopper (Part Number)

Stainless Steel Caster SU-STC Series, Swivel With Stopper
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,781₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-12 stopper stops rotation of the wheel

Part Number
SU-STC-125NRNS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

₹ 7,688.96

1 Piece(s) 14 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] Rubber, GrayNoSlotted Holes75(80)75(80)1021021253212375-75, 76-76, 77-77, 78-78, 79-79, 80-80NoS-2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-125NRNS-2 in the Stainless Steel Caster SU-STC Series, Swivel With Stopper series.

Product variants

Part Number
SU-STC-100TNS-2
SU-STC-100TRS-2
SU-STC-125MSCS-2
SU-STC-125SUBS-2
SU-STC-125SUNS-2
SU-STC-150GNUS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

₹ 4,896.29

1 Piece(s) 14 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

₹ 5,845.91

1 Piece(s) 8 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71AvailableS-2

₹ 13,185.84

1 Piece(s) 10 Day(s) or more 10165140.01~220.00150[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes75(80)75(80)1021021254012375-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2

₹ 8,795.31

1 Piece(s) 10 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] RubberNoSlotted Holes75(80)75(80)1021021253812375-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2

₹ 6,855.00

8 Piece(s) 10 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] RubberNoSlotted Holes75(80)75(80)1021021253812375-75, 76-76, 77-77, 78-78, 79-79, 80-80NoS-2

₹ 7,785.13

1 Piece(s) 8 Day(s) or more 10190140.01~220.00160[Urethane] UrethaneOil ResistanceSlotted Holes75(80)75(80)10210215035127-AvailableS-2
X
whatsapp-qr whatsapp-icon