(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Caster SU-STC Series, Swivel (Part Number)

Stainless Steel Caster SU-STC Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,256₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SU-STC-65NM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

₹ 1,256.40

1 Piece(s) 8 Day(s) or more 108535.01~80.0070[Nylon] Nylon, WhiteOil ResistanceRound hole55427058652560-No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-65NM in the Stainless Steel Caster SU-STC Series, Swivel series.

Product variants

Part Number
SU-STC-100SUN
SU-STC-100TN
SU-STC-100TR
SU-STC-65TP
SU-STC-75EM
SU-STC-75NM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

₹ 3,283.65

1 Piece(s) 8 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

₹ 4,127.47

1 Piece(s) 10 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71No

₹ 5,075.76

1 Piece(s) 8 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)9090100328468-68, 69-69, 70-70, 71-71Available

₹ 2,067.04

1 Piece(s) 10 Day(s) or more 108535.01~80.0050ElastomerNoRound hole55427058652760-No

₹ 1,509.89

1 Piece(s) 8 Day(s) or more 109335.01~80.0060[Synthetic Rubber] RubberNoRound hole55427058752565-No

₹ 1,499.18

1 Piece(s) 8 Day(s) or more 109335.01~80.0050[Nylon] Nylon, WhiteOil ResistanceRound hole55427058752565-No