(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A swivel caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.
Part Number |
---|
SU-STC-100NB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,342.31 | 1 Piece(s) | 8 Day(s) or more | 10 | 130 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 29 | 84 | 68-68, 69-69, 70-70, 71-71 | Available |
Loading...
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Stainless Steel |
---|---|---|---|---|---|
Application | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift | Load Category | Medium Load |
Please check the type/dimensions/specifications of the part SU-STC-100NB in the Stainless Steel Caster SU-STC Series, Swivel series.
Part Number |
---|
SU-STC-100MSC |
SU-STC-100NH |
SU-STC-100SUN |
SU-STC-100TN |
SU-STC-100TR |
SU-STC-125GNU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,154.51 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | 80.01~140.00 | 120 | [Engineering Plastics] Monomer Casting Nylon | Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 34 | 84 | 68-68, 69-69, 70-70, 71-71 | Available | ||
₹ 3,132.31 | 1 Piece(s) | 12 Day(s) or more | 10 | 130 | 80.01~140.00 | 120 | [Nylon] Nylon, White | Oil Resistance | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | No | ||
₹ 3,283.65 | 1 Piece(s) | 8 Day(s) or more | 10 | 130 | 80.01~140.00 | 120 | [Synthetic Rubber] Rubber | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | No | ||
₹ 4,127.47 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | No | ||
₹ 5,075.76 | 1 Piece(s) | 8 Day(s) or more | 10 | 130 | 80.01~140.00 | 100 | Elastomer | No | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | 84 | 68-68, 69-69, 70-70, 71-71 | Available | ||
₹ 6,251.53 | 1 Piece(s) | 12 Day(s) or more | 10 | 165 | 140.01~220.00 | 150 | [Urethane] Urethane | Oil Resistance | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 30 | 101 | - | Available |