(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Stainless Steel Fixed Caster, SU-SKC Series (Part Number)

Stainless Steel Fixed Caster, SU-SKC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      839₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SU-SKC-100NH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Wheel Bearings

₹ 2,664.16

1 Piece(s) 12 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes80(90)45(50)1107010032No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-SKC-100NH in the Stainless Steel Fixed Caster, SU-SKC Series series.

Product variants

Part Number
SU-SKC-100GNU
SU-SKC-100NB
SU-SKC-100SUN
SU-SKC-100TN
SU-SKC-125GNU
SU-SKC-125NB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Wheel Bearings

₹ 3,301.65

1 Piece(s) 8 Day(s) or more 1013080.01~140.00120[Urethane] UrethaneOil ResistanceSlotted Holes80(90)45(50)1107010030Available

₹ 3,423.60

1 Piece(s) 19 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes80(90)45(50)1107010029Available

₹ 2,850.35

1 Piece(s) 12 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes80(90)45(50)1107010032No

₹ 2,834.27

1 Piece(s) 13 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes80(90)45(50)1107010032No

₹ 4,686.47

1 Piece(s) 12 Day(s) or more 10165140.01~220.00150[Urethane] UrethaneOil ResistanceSlotted Holes100(112)53(56)1408012530Available

₹ 3,426.69

1 Piece(s) 8 Day(s) or more 10165140.01~220.00150[Nylon] Nylon, WhiteOil ResistanceSlotted Holes100(112)53(56)1408012535Available