(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Superior silence, a whisper caster that is very easy to move (silent master).
[Features]
· Achieves a high level of silence due to the use of the caster swiveling part, bearing of the wheel rotation part, and the manufacturer's original high repulsion wheels.
· Achieves smooth turning through use of radial bearings in the swivel part. Surprisingly easy to move.
· Taking indoor use into consideration, this is a lineup of wheels that do not readily leave markings on the floor.
[Applications]
· Handcarts used by major shipping companies.
· Used widely for various carts in hospitals.
Part Number |
---|
SES-100TBS-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,446.31 | 1 Piece(s) | 10 Day(s) or more | 10 | Screw-In Type | 126 | 35.01~80.00 | 60 | Elastomer | - | - | - | - | - | [M12(P1.75)] M16XP2.0 | - | 100 | 25 | Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift | 86 | Light Load | - | S-2 |
Loading...
Properties | Slight Noise | Stopper (Detail) | With Rotation Stopper | Wheel Characteristics | No |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Bearings | Available |
Please check the type/dimensions/specifications of the part SES-100TBS-2 in the Silent Master Whisper Caster Swivel With Stopper series.
Part Number |
---|
GES-100TBS-2 |
GES-75NRCS-2 |
SES-100NRCS-12 |
SES-75NRCS-2 |
STLS-125NRBS-2 |
STLS-125PBS-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Caster Type | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Thread Dia. | Shaft Dia. T (Ø) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Load Category | Combination of Slotted Hole Pitch | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,511.95 | 1 Piece(s) | 10 Day(s) or more | 10 | Plate Type Universal | 127 | 35.01~80.00 | 60 | Elastomer | Round hole | - | - | - | - | - | 22 | 100 | 25 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 86 | Light Load | - | S-2 | ||
₹ 1,466.69 | 1 Piece(s) | 13 Day(s) or more | 10 | Plate Type Universal | 98 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | Round hole | - | - | - | - | - | 22 | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture | 87 | Light Load | - | S-2 | ||
₹ 1,939.20 | 1 Piece(s) | 10 Day(s) or more | 10 | Screw-In Type | 126 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | - | - | - | - | - | [M12(P1.75)] M16XP2.0 | - | 100 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 99 | Light Load | - | S-12 | ||
₹ 1,378.29 | 1 Piece(s) | 10 Day(s) or more | 10 | Screw-In Type | 97 | 35.01~80.00 | 60 | [Synthetic Rubber] Rubber, Gray | - | - | - | - | - | [M12(P1.75)] M16XP2.0 | - | 75 | 27 | Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment | 87 | Light Load | - | S-2 | ||
₹ 2,643.07 | 1 Piece(s) | 10 Day(s) or more | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | [Synthetic Rubber] Rubber, Gray | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 32 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 121 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | S-2 | ||
₹ 2,262.58 | 1 Piece(s) | 15 Day(s) or more | 10 | Plate Type Universal | 165 | 80.01~140.00 | 110 | Elastomer | Slotted Holes | 75(80) | 75(80) | 102 | 102 | - | - | 125 | 27 | Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture | 121 | Medium Load | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | S-2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy