(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silent Master Whisper Caster Swivel With Stopper (Part Number)

Silent Master Whisper Caster Swivel With Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,378₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Superior silence, a whisper caster that is very easy to move (silent master).
[Features]
· Achieves a high level of silence due to the use of the caster swiveling part, bearing of the wheel rotation part, and the manufacturer's original high repulsion wheels.
· Achieves smooth turning through use of radial bearings in the swivel part. Surprisingly easy to move.
· Taking indoor use into consideration, this is a lineup of wheels that do not readily leave markings on the floor.
[Applications]
· Handcarts used by major shipping companies.
· Used widely for various carts in hospitals.

Part Number
GES-100TBS-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Type

₹ 1,731.60

1 Piece(s) 10 Day(s) or more 10Plate Type Universal12735.01~80.0060ElastomerRound hole-----2210025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / Factory facilities99Light Load-S-12

Loading...

  1. 1

Basic Information

Properties Slight Noise Stopper (Detail) With Rotation Stopper Wheel Characteristics No
Fitting Material Steel Wheel Bearings Available

Please check the type/dimensions/specifications of the part GES-100TBS-12 in the Silent Master Whisper Caster Swivel With Stopper series.

Product variants

Part Number
GES-100NRCS-12
GES-100NRCS-2
GES-100TBS-2
GES-75NRCS-2
SES-100NRCS-12
SES-100NRCS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Type

₹ 2,008.85

1 Piece(s) 10 Day(s) or more 10Plate Type Universal12735.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole-----2210027Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture99Light Load-S-12

₹ 1,786.51

1 Piece(s) 10 Day(s) or more 10Plate Type Universal12735.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole-----2210027Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture86Light Load-S-2

₹ 1,511.95

1 Piece(s) 10 Day(s) or more 10Plate Type Universal12735.01~80.0060ElastomerRound hole-----2210025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture86Light Load-S-2

₹ 1,466.69

1 Piece(s) 13 Day(s) or more 10Plate Type Universal9835.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole-----227527Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture87Light Load-S-2

₹ 1,939.20

1 Piece(s) 10 Day(s) or more 10Screw-In Type12635.01~80.0060[Synthetic Rubber] Rubber, Gray-----[M12(P1.75)] M16XP2.0-10027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment99Light Load-S-12

₹ 1,720.89

1 Piece(s) 10 Day(s) or more 10Screw-In Type12635.01~80.0060[Synthetic Rubber] Rubber, Gray-----[M12(P1.75)] M16XP2.0-10027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment86Light Load-S-2