(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Dear All, our Gurugram office and warehouse will be closed on October 5th due to the State election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Silent Master Fine Sound Free Swivel Caster (Part Number)

Silent Master Fine Sound Free Swivel Caster
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,212₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A swivel caster. Silent master casters move quietly and smoothly with an incredibly low levels of force.

Part Number
TES-100NRC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

₹ 1,582.93

1 Piece(s) 8 Day(s) or more 10Plate Type Universal12235.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole824010058--10027Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift86Light Load-

Loading...

  1. 1

Basic Information

Properties Slight Noise Stopper (Detail) No Wheel Characteristics No
Fitting Material Steel Wheel Bearings Available

Please check the type/dimensions/specifications of the part TES-100NRC in the Silent Master Fine Sound Free Swivel Caster series.

Product variants

Part Number
GES-100TB
GES-75NRC
SES-75NRC
STLS-125NRB
STLS-125PB
TES-100TB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Thread Dia. Shaft Dia. T
(Ø)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch

₹ 1,359.25

1 Piece(s) 10 Day(s) or more 10Plate Type Universal12735.01~80.0060ElastomerRound hole-----2210025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture86Light Load-

₹ 1,281.85

1 Piece(s) 10 Day(s) or more 10Plate Type Universal9835.01~80.0060[Synthetic Rubber] Rubber, GrayRound hole-----227527Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture75Light Load-

₹ 1,212.20

1 Piece(s) 10 Day(s) or more 10Screw-In Type9735.01~80.0060[Synthetic Rubber] Rubber, Gray-----[M12(P1.75)] M16XP2.0-7527Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment75Light Load-

₹ 2,310.91

1 Piece(s) 8 Day(s) or more 10Plate Type Universal16580.01~140.00110[Synthetic Rubber] Rubber, GraySlotted Holes75(80)75(80)102102--12527Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

₹ 1,914.35

1 Piece(s) 27 Day(s) or more 10Plate Type Universal16580.01~140.00110ElastomerSlotted Holes75(80)75(80)102102--12527Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80

₹ 1,290.95

1 Piece(s) 10 Day(s) or more 10Plate Type Universal12235.01~80.0060ElastomerRound hole824010058--10027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment86Light Load-
X
whatsapp-qr whatsapp-icon