(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:30 29/11/2020 to 4:30 (IST) 30/11/2020. We apologize for the inconvenience.

Customizable Size Spacer

Customizable Size Spacer

The height can be set in increments of 1 mm (20 to 300 mm). Use for aligning the height together with the base plate (thickness: 10 mm). Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
E06-[20-300/1]
E07-[6-100/1]
E08-[4-80/1]
E12-[4-100/1]
Part NumberVolume DiscountDays to ShipRoHSApplicable Stage h
20 Day(s) or more 10for □40 Stages20 ~ 300
20 Day(s) or more 10for □60 Stages6 ~ 100
20 Day(s) or more 10for □100 Stages4 ~ 80
20 Day(s) or more 10For automatic stage KS102 Series4 ~ 100

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)