(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy
Part Number |
---|
M2S20-3712H-H-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,933.87 | 1 Piece(s) | 14 Day(s) or more | 10 | 2 | 20 | Steel | High frequency | Round hole | 8.5 | 14 | Class 4 | H7 | - | - | Pilot Hole Product | S45C | 14 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part M2S20-3712H-H-14 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.
Part Number |
---|
M1.5S20-2110H |
M1.5S20-2810 |
M1.5S20-2810H |
M2S20-3712H-N-13 |
M2S20-3712H-N-14 |
M2S20-3712H-P-13 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 995.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 20 | Steel | High frequency | Round hole | 6 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 3 | ||
₹ 805.67 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 20 | Steel | No | Round hole | 6.8 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 10 | ||
₹ 1,025.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 20 | Steel | High frequency | Round hole | 6.8 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 10 | ||
₹ 2,430.78 | 1 Piece(s) | 14 Day(s) or more | 10 | 2 | 20 | Steel | High frequency | Keyway + Tap | 8.5 | 13 | Class 4 | H7 | - | - | Finished product | S45C | 14 | ||
₹ 2,430.78 | 1 Piece(s) | 14 Day(s) or more | 10 | 2 | 20 | Steel | High frequency | Keyway + Tap | 8.5 | 14 | Class 4 | H7 | - | - | Finished product | S45C | 14 | ||
₹ 2,154.87 | 1 Piece(s) | 14 Day(s) or more | 10 | 2 | 20 | Steel | High frequency | Round hole+tap | 8.5 | 13 | Class 4 | H7 | - | - | Finished product | S45C | 14 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy