(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap (Part Number)

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This item is sold as one unit, not as a set.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy

Part Number
M1.5S25-3410
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

₹ 1,178.80

1 Piece(s) 5 Day(s) or more 101.525SteelNoRound hole7.510Class 3H7NoNoPilot Hole ProductS45C19

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Ground Tooth No
Surface Treatment No

Please check the type/dimensions/specifications of the part M1.5S25-3410 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.

Product variants

Part Number
M1.5S20-2110H
M1.5S20-2810
M1.5S20-2810H
M1.5S25-3410-N-12
M1.5S25-3410H
M1.5S30-3812
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

₹ 995.53

1 Piece(s) 7 Day(s) or more 101.520SteelHigh frequencyRound hole610Class 4H8NoNoPilot Hole ProductS45C3

₹ 805.67

1 Piece(s) 5 Day(s) or more 101.520SteelNoRound hole6.810Class 3H7NoNoPilot Hole ProductS45C10

₹ 1,025.33

1 Piece(s) 7 Day(s) or more 101.520SteelHigh frequencyRound hole6.810Class 4H8NoNoPilot Hole ProductS45C10

₹ 2,254.33

1 Piece(s) 14 Day(s) or more 101.525SteelNoKeyway + Tap7.512Class 4H7--Finished productS45C19

₹ 1,493.55

1 Piece(s) 7 Day(s) or more 101.525SteelHigh frequencyRound hole7.510Class 4H8NoNoPilot Hole ProductS45C19

₹ 1,429.09

1 Piece(s) 5 Day(s) or more 101.530SteelNoRound hole9.312Class 3H7NoNoPilot Hole ProductS45C12.34