(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy
Part Number |
---|
M1.5S20-2810H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,025.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 20 | Steel | High frequency | Round hole | 6.8 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 10 |
Loading...
Shape | Miter Gear | Gear Ratio | 1 | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No |
Please check the type/dimensions/specifications of the part M1.5S20-2810H in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.
Part Number |
---|
M1.5S20-2110 |
M1.5S20-2110H |
M1.5S20-2810 |
M1.5S25-3410 |
M1.5S25-3410-N-12 |
M1.5S25-3410H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 786.58 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 20 | Steel | No | Round hole | 6 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 3 | ||
₹ 995.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 20 | Steel | High frequency | Round hole | 6 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 3 | ||
₹ 805.67 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 20 | Steel | No | Round hole | 6.8 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 10 | ||
₹ 1,178.80 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 25 | Steel | No | Round hole | 7.5 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 19 | ||
₹ 2,254.33 | 1 Piece(s) | 14 Day(s) or more | 10 | 1.5 | 25 | Steel | No | Keyway + Tap | 7.5 | 12 | Class 4 | H7 | - | - | Finished product | S45C | 19 | ||
₹ 1,493.55 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 25 | Steel | High frequency | Round hole | 7.5 | 10 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 19 |