(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy. Module size m0.5 to m5.0.
Part Number |
---|
B3S36-16H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,208.07 | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 36 | 2 | Steel | High frequency | Round hole | 20 | 16 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 19 |
Loading...
Shape | Straight | Ground Tooth | No | Surface Treatment | No |
---|
Please check the type/dimensions/specifications of the part B3S36-16H in the Bevel Gear, Straight series.
Part Number |
---|
B1.5S18-8-P-10 |
B1.5S18-8H |
B1.5S36-10 |
B3S45-18H |
B4S18-20H |
B4S36-22H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Material | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Material (Details) | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,917.71 | 1 Piece(s) | 14 Day(s) or more | 10 | 1.5 | 18 | 2 | Steel | No | Round hole+tap | 9.8 | 10 | Class 4 | H7 | - | - | Finished product | S45C | 12.5 | ||
₹ 1,380.62 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 18 | 2 | Steel | High frequency | Round hole | 9.8 | 8 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 12.5 | ||
₹ 2,260.29 | 1 Piece(s) | 5 Day(s) or more | 10 | 1.5 | 36 | 2 | Steel | No | Round hole | 9.8 | 10 | Class 3 | H7 | No | No | Pilot Hole Product | S45C | 10 | ||
₹ 8,226.64 | 1 Piece(s) | 84 Day(s) or more | 10 | 3 | 45 | 3 | Steel | High frequency | Round hole | 23 | 18 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 19 | ||
₹ 4,084.18 | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 18 | 2 | Steel | High frequency | Round hole | 25.8 | 20 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 23.5 | ||
₹ 9,175.95 | 1 Piece(s) | 7 Day(s) or more | 10 | 4 | 36 | 2 | Steel | High frequency | Round hole | 25.8 | 22 | Class 4 | H8 | No | No | Pilot Hole Product | S45C | 23 |