(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bevel Gear, Straight (Part Number)

Bevel Gear, Straight
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      617₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy. Module size m0.5 to m5.0.

Part Number
B2S18-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

₹ 1,454.07

1 Piece(s) 5 Day(s) or more 102182SteelNoRound hole12.610Class 3H7NoNoPilot Hole ProductS45C15.12

Loading...

  1. 1

Basic Information

Shape Straight Ground Tooth No Surface Treatment No

Please check the type/dimensions/specifications of the part B2S18-10 in the Bevel Gear, Straight series.

Product variants

Part Number
B1.5S18-8-P-10
B1.5S18-8H
B1.5S36-10
B2S18-10H
B2S36-12
B2S36-12H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

₹ 1,917.71

1 Piece(s) 14 Day(s) or more 101.5182SteelNoRound hole+tap9.810Class 4H7--Finished productS45C12.5

₹ 1,380.62

1 Piece(s) 5 Day(s) or more 101.5182SteelHigh frequencyRound hole9.88Class 4H8NoNoPilot Hole ProductS45C12.5

₹ 2,260.29

1 Piece(s) 5 Day(s) or more 101.5362SteelNoRound hole9.810Class 3H7NoNoPilot Hole ProductS45C10

₹ 1,659.00

1 Piece(s) 7 Day(s) or more 102182SteelHigh frequencyRound hole12.610Class 4H8NoNoPilot Hole ProductS45C15.12

₹ 2,738.33

1 Piece(s) Same day

Stock

102362SteelNoRound hole12.612Class 3H7NoNoPilot Hole ProductS45C13

₹ 3,112.02

1 Piece(s) 7 Day(s) or more 102362SteelHigh frequencyRound hole12.612Class 4H8NoNoPilot Hole ProductS45C13