(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.
Part Number |
---|
M2S20R-2812H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,494.76 | 1 Piece(s) | 28 Day(s) or more | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 5 |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Ground Tooth | No | Surface Treatment | No | Bending angle(deg) | 35 |
Material (Details) | S45C |
Please check the type/dimensions/specifications of the part M2S20R-2812H in the Spiral Miter Gear series.
Part Number |
---|
M1.5S20R-2810 |
M1.5S20R-2810H |
M1.5S20R-2810H-H-12 |
M2S20R-3712H |
M2S30L-5116 |
M2S30L-5116-H-17 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 960.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 1.5 | 20 | No | Round hole | 7 | 10 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 10 | ||
₹ 1,128.38 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 20 | High frequency | Round hole | 7 | 10 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 10 | ||
₹ 1,719.05 | 1 Piece(s) | 14 Day(s) or more | 10 | 1.5 | 20 | High frequency | Round hole | 7 | 12 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 10 | ||
₹ 1,536.07 | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 20 | High frequency | Round hole | 9 | 12 | Class 4 | H8 | Right | No | No | Pilot Hole Product | 14 | ||
₹ 3,074.29 | 1 Piece(s) | 7 Day(s) or more | 10 | 2 | 30 | No | Round hole | 12.4 | 16 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 17 | ||
₹ 3,638.16 | 1 Piece(s) | 14 Day(s) or more | 10 | 2 | 30 | No | Round hole | 12.4 | 17 | Class 4 | H7 | Left | - | - | Pilot Hole Product | 17 |