(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral Miter Gear (Part Number)

Spiral Miter Gear

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spiral Miter Gear
  • Spiral Miter Gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      756₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

Part Number
M1.5S20R-2810H-P-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 1,940.05

1 Piece(s) 14 Day(s) or more 101.520High frequencyRound hole+tap712Class 4H7Right--Finished product10

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Ground Tooth No Surface Treatment No Bending angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part M1.5S20R-2810H-P-12 in the Spiral Miter Gear series.

Product variants

Part Number
M1.5S20R-2810
M1.5S20R-2810H
M1.5S20R-2810H-H-12
M1.5S30L-3812H
M1.5S30L-3812H-H-13
M1.5S30L-3812H-H-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 960.96

1 Piece(s) 8 Day(s) or more 101.520NoRound hole710Class 3H7RightNoNoPilot Hole Product10

₹ 1,128.38

1 Piece(s) 7 Day(s) or more 101.520High frequencyRound hole710Class 4H8RightNoNoPilot Hole Product10

₹ 1,719.05

1 Piece(s) 14 Day(s) or more 101.520High frequencyRound hole712Class 4H7Right--Pilot Hole Product10

₹ 2,054.58

1 Piece(s) 7 Day(s) or more 101.530High frequencyRound hole9.312Class 4H8LeftNoNoPilot Hole Product12

₹ 2,645.25

1 Piece(s) 14 Day(s) or more 101.530High frequencyRound hole9.313Class 4H7Left--Pilot Hole Product12

₹ 2,645.25

1 Piece(s) 14 Day(s) or more 101.530High frequencyRound hole9.314Class 4H7Left--Pilot Hole Product12