(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.
Part Number |
---|
B3S36R-16 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,831.33 | 1 Piece(s) | 7 Day(s) or more | 10 | 3 | 36 | 2 | No | Round hole | 20 | 16 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 18 |
Loading...
Shape | Spiral | Material | Steel | Ground Tooth | No |
---|---|---|---|---|---|
Surface Treatment | No | Bending angle(deg) | 35 | Material (Details) | S45C |
Please check the type/dimensions/specifications of the part B3S36R-16 in the Spiral bevel gear series.
Part Number |
---|
B1.5S15L-8 |
B1.5S15L-8H |
B1.5S18L-8 |
B1.5S18L-8H |
B1.5S36R-10 |
B1.5S36R-10-H-11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Module | Number of Teeth (Teeth) | Gear Ratio | Heat Treatment | Shaft Bore Config. | Tooth Width B (mm) | Shaft Bore Dia. d (Ø) | Accuracy (* New JIS) | Shaft Bore Tolerance | Bending direction | Screw | Keyway (width × depth) | Pilot Hole Product, Completed Product | Hub length lh |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,232.02 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 15 | 3 | No | Round hole | 10.1 | 8 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 11.75 | ||
₹ 1,430.25 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 15 | 3 | High frequency | Round hole | 10.1 | 8 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 11.75 | ||
₹ 1,445.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 18 | 2 | No | Round hole | 9.8 | 8 | Class 3 | H7 | Left | No | No | Pilot Hole Product | 12.49 | ||
₹ 1,649.93 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 18 | 2 | High frequency | Round hole | 9.8 | 8 | Class 4 | H8 | Left | No | No | Pilot Hole Product | 12.49 | ||
₹ 2,813.27 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 36 | 2 | No | Round hole | 9.8 | 10 | Class 3 | H7 | Right | No | No | Pilot Hole Product | 9 | ||
₹ 3,338.33 | 1 Piece(s) | 14 Day(s) or more | 10 | 1.5 | 36 | 2 | No | Round hole | 9.8 | 11 | Class 4 | H7 | Right | - | - | Pilot Hole Product | 9 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy