(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spiral bevel gear (Part Number)

Spiral bevel gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      781₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

JIS B 1704 grade 3 spiral bevel gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. Gear ratio 1: 2, 1: 3. High-strength, induction hardened teeth products also (JIS grade 4) also available.
Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

Part Number
B2S45R-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 4,835.67

1 Piece(s) 7 Day(s) or more 102453NoRound hole13.414Class 3H7RightNoNoPilot Hole Product16

Loading...

  1. 1

Basic Information

Shape Spiral Material Steel Ground Tooth No
Surface Treatment No Bending angle(deg) 35 Material (Details) S45C

Please check the type/dimensions/specifications of the part B2S45R-14 in the Spiral bevel gear series.

Product variants

Part Number
B1.5S18L-8H
B1.5S36R-10
B1.5S36R-10-H-11
B2S45R-14-H-15
B2S45R-14-H-16
B2S45R-14-H-17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 1,649.93

1 Piece(s) 7 Day(s) or more 101.5182High frequencyRound hole9.88Class 4H8LeftNoNoPilot Hole Product12.49

₹ 2,813.27

1 Piece(s) 7 Day(s) or more 101.5362NoRound hole9.810Class 3H7RightNoNoPilot Hole Product9

₹ 3,338.33

1 Piece(s) 14 Day(s) or more 101.5362NoRound hole9.811Class 4H7Right--Pilot Hole Product9

₹ 5,415.62

1 Piece(s) 14 Day(s) or more 102453NoRound hole13.415Class 4H7Right--Pilot Hole Product16

₹ 5,415.62

1 Piece(s) 14 Day(s) or more 102453NoRound hole13.416Class 4H7Right--Pilot Hole Product16

₹ 5,415.62

1 Piece(s) 14 Day(s) or more 102453NoRound hole13.417Class 4H7Right--Pilot Hole Product16