(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SUS miter gear (Part Number)

SUS miter gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,015₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS304 made for excellent corrosion resistance. Module 0.8 / 1.0 / 1.5 / 2.0 / 2.5 / 3.0. Tapped at 2 points, directly mountable product also available.

Part Number
M1SU30-2608
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 3,379.65

1 Piece(s) 5 Day(s) or more 10130Round hole6.28H8NoNoPilot Hole Product8.9

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Material Stainless Steel
Heat Treatment No Ground Tooth No Surface Treatment No
Accuracy(* New JIS) Class 4 Material (Details) SUS304

Please check the type/dimensions/specifications of the part M1SU30-2608 in the SUS miter gear series.

Product variants

Part Number
M1.5SU25-3410-N-12
M1.5SU25-3410-P-12
M1.5SU30-3812
M2SU20-3712
M2SU25-4012
M2SU30-5116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 4,937.55

1 Piece(s) 14 Day(s) or more 101.525Keyway + Tap7.512H7--Finished product11.5

₹ 4,634.85

1 Piece(s) 14 Day(s) or more 101.525Round hole+tap7.512H7--Finished product11.5

₹ 4,933.55

1 Piece(s) 6 Day(s) or more 101.530Round hole9.312H8NoNoPilot Hole Product12.34

₹ 3,927.47

1 Piece(s) 7 Day(s) or more 10220Round hole8.512H8NoNoPilot Hole Product14

₹ 5,006.51

1 Piece(s) 7 Day(s) or more 10225Round hole10.512H8NoNoPilot Hole Product11

₹ 6,028.78

1 Piece(s) 7 Day(s) or more 10230Round hole12.416H8NoNoPilot Hole Product16.79