(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SUS bevel gear (Part Number)

SUS bevel gear
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,114₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

SUS304 made for straight bevel gear with excellent corrosion resistance. Module 0.8/ 1.0 / 1.5 / 2.0. Gear ratio 1: 2. Tapped at 2 points, directly mountable product also available.

Part Number
B80SU40*6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 4,441.78

1 Piece(s) 5 Day(s) or more 100.840Round hole+tap4.56H82-M4NoFinished product6

Loading...

  1. 1

Basic Information

Shape Straight Gear Ratio 2 Material Stainless Steel
Heat Treatment No Ground Tooth No Surface Treatment No
Accuracy(* New JIS) Class 4 Material (Details) SUS304

Please check the type/dimensions/specifications of the part B80SU40*6 in the SUS bevel gear series.

Product variants

Part Number
B1.5SU18-8
B1.5SU36-10
B1.5SU36-10-H-11
B1.5SU36-10-H-12
B1.5SU36-10-H-13
B1.5SU36-10-H-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

₹ 3,053.76

1 Piece(s) 5 Day(s) or more 101.518Round hole9.88H8NoNoPilot Hole Product12.5

₹ 6,145.05

1 Piece(s) 7 Day(s) or more 101.536Round hole9.810H8NoNoPilot Hole Product10

₹ 6,691.53

1 Piece(s) 14 Day(s) or more 101.536Round hole9.811H7--Pilot Hole Product10

₹ 6,691.53

1 Piece(s) 14 Day(s) or more 101.536Round hole9.812H7--Pilot Hole Product10

₹ 6,691.53

1 Piece(s) 14 Day(s) or more 101.536Round hole9.813H7--Pilot Hole Product10

₹ 6,691.53

1 Piece(s) 14 Day(s) or more 101.536Round hole9.814H7--Pilot Hole Product10