(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16) (Part Number)

X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
  • X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,823₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

Product Description

In black. Suitable for applications where light reflections are to be avoided.

[Features]
· Thin structure with the guide and the main body integrated.
· High rigidity and high precision are achieved through the use of stainless steel for the main body and a Gothic arc groove for the guide.
· A variety of sizes, surface treatments, and optional specifications are selectable.

Part Number
BSB16-40ARFP-J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 24,831.82

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21CenterStandardRight and Left-Knob Operation0.25mmClean Grease:AFF

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Low Temperature Black Chrome Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Table Straightness(µm) 3
Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSB16-40ARFP-J in the X-Axis Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB16) series.

Product variants

Part Number
BSB16-25AFH
BSB16-25AFH-J
BSB16-25AFH-L
BSB16-40ARFP-L
BSB16-40ARFP5
BSB16-40ARFP5-J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

₹ 22,348.58

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmStandard Grease

₹ 24,417.95

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF

₹ 34,764.76

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50~ ±10mmFeed Screw1~15252539.2±3.212301.91.11.1CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin

₹ 35,178.64

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21CenterStandardRight and Left-Knob Operation0.25mmVacuum Grease:Fomblin

₹ 30,004.56

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21CenterDiscRight and Left-Knob Operation0.25mmStandard Grease

₹ 32,073.93

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.516150.420.350.21CenterDiscRight and Left-Knob Operation0.25mmClean Grease:AFF