(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.
Part Number |
---|
BSB26-60CFH6-L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Through Hole (Table Center Hole) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 78,221.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Opposed | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin |
Loading...
Please check the type/dimensions/specifications of the part BSB26-60CFH6-L in the Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) series.
Part Number |
---|
BSB26-25AFH |
BSB26-25AFH-J |
BSB26-25AFH-L |
BSB26-60CFP |
BSB26-60CFP-J |
BSB26-60CFP-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Through Hole (Table Center Hole) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,076.24 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | No | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Standard Grease | ||
₹ 48,214.96 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | No | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | ||
₹ 68,908.60 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | No | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | ||
₹ 47,912.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Standard | Standard | - | Knob Operation | 0.25mm | Standard Grease | ||
₹ 52,147.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Standard | Standard | - | Knob Operation | 0.25mm | Clean Grease:AFF | ||
₹ 72,841.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Standard | Standard | - | Knob Operation | 0.25mm | Vacuum Grease:Fomblin |