(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide. Black in color to prevent optical refraction.
Part Number |
---|
BSB26-60CRFP-J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Through Hole (Table Center Hole) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 52,147.42 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Standard | Right and Left | - | Knob Operation | 0.25mm | Clean Grease:AFF |
Loading...
Please check the type/dimensions/specifications of the part BSB26-60CRFP-J in the Linear Ball Guide, SS Stage, Low Temperature Black Chrome Plating (BSB26) series.
Part Number |
---|
BSB26-25AFH |
BSB26-25AFH-J |
BSB26-25AFH-L |
BSB26-60CRFP-L |
BSB26-60CRFP5 |
BSB26-60CRFP5-J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Distance along X-Axis) (Range Selectable) (mm) | Stroke (Distance along Y-Axis) (Range Selectable) (mm) | Feeding Method | Table Material | Table Surface Treatment | Travel Guide | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Stroke (Y Distance) (mm) | Table Size (Thickness) H (mm) | Through Hole (Table Center Hole) | Table Straightness (µm) | Table Parallelism (µm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Clamp | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,076.24 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | No | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Standard Grease | ||
₹ 48,214.96 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | No | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Clean Grease:AFF | ||
₹ 68,908.60 | 1 Piece(s) | 8 Day(s) or more | 10 | ~25 | ~25 | 30.1~50 | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 20.1~25 | 25 | 25 | 38.2 | ±3.2 | ±3.2 | 24 | No | 3 | 30 | 3 | 2.2 | 2.2 | Center | Standard | Standard | - | Hex wrench operation | 0.25mm | Vacuum Grease:Fomblin | ||
₹ 72,841.05 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Standard | Right and Left | - | Knob Operation | 0.25mm | Vacuum Grease:Fomblin | ||
₹ 62,494.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Disc | Right and Left | - | Knob Operation | 0.25mm | Standard Grease | ||
₹ 66,632.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 41~60 | 41~60 | 100.1~ | ~ ±10mm | ~ ±10mm | - | Stainless Steel | Low Temperature Black Chrome Plating | Linear Ball | 30.1~35 | 60 | 60 | 192.1 | ±6.5 | ±6.5 | 32 | No | 3 | 30 | 0.13 | 0.16 | 0.13 | Side | Disc | Right and Left | - | Knob Operation | 0.25mm | Clean Grease:AFF |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy